Skip to main content
Logo print

Rotating , fixable multi-outlet extension 6 sockets , mini circuit breaker, load indicator cable 1,5m , 1,5mm²

LEGRAND

Rotating , fixable multi-outlet extension 6 sockets , mini circuit breaker, load indicator cable 1,5m , 1,5mm²

REF. 694526 EAN. 3414971944749
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Housing shape Other
Number of socket outlets with protective contact CEE 7/3 (type F) 6
Number of socket outlets with protective contact CEE 7/5 (type E) 0
Number of socket outlets CEE 7/16 (EURO) 0
Number of cold device socket outlets 0
Number of socket outlets Danish standard (earthing pin, type K) 0
Number of socket outlets Italian standard type Bipasso 0
Number of socket outlets Italian standard type P11 0
Number of socket outlets Italian standard type P17 0
Number of socket outlets Italian standard type P30 0
Number of NEMA-outlets 0
Number of socket outlets Swiss standard type 13 0
Number of socket outlets Swiss standard type 15 0
Number of socket outlets Swiss standard type 23 0
Number of socket outlets Swiss standard type 25 0
Number of universal multi standard sockets 0
With enhanced contact protection Yes
With on/off switch Yes
Residual current circuit breaker (RCCB) No
Mains filter No
Number of other socket outlets 0
Number of USB connections 0
With miniature fuse No
Overvoltage protection No
Overcurrent protection No
Nominal current 16 A
Max. connected load 3680 W
Core cross section 1.5 mm²
With cover No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Black
RAL-number (similar) 9017
Transparent No
Degree of protection (IP) IP20
degree of impact strength (IK) IK04
Type of mains connection Plug with protective contact CEE 7/4 (type F)
Length of power cord 1.5 m
Type of plug Angled
Rotated central insert Yes
NEMA designation None
Operating / setting temperature (Min-Max) -5-35 °C
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 100 mm
Height 65 mm
Depth 424 mm
Storage temperature (Min-Max) -20-70 °C
Voltage type AC
Nominal voltage (Min-Max) 220-250 V
Mandatory neutral Yes
Connection type Not applicable
Mounting method Surface mounted
Connected object No

Documentation

2 documents
Technical Sheet
F03125FR-01.pdf pdf (0.23 Mo)
Technical Sheet
F03125EN-01.pdf pdf (0.22 Mo)
1 document
Catalogue Commercial Page
ex223001_0831.pdf pdf (0.17 Mo)
3 documents
Agreement
Agreement
MEEI-UP 69265087 (1.06 Mo)
Agreement
EAC-TC-B22565/21 (2.07 Mo)
SELECT AN ACTION