| Radio frequency | 2400 MHz |
|---|---|
| Rolling code system | Yes |
| Code length (Bit) | 128 |
| Range | 185 m |
| Number of commands | 2 |
| With manual radio transmitter | Yes |
| Flush-mounted radio transmitter | No |
| Surface mounted radio transmitter | Yes |
| With radio coding device | Yes |
| Degree of protection (IP) | IP40 |
| Keyboard protection cover | No |
| Current supply | Battery |
| Width | 86 mm |
| Height | 86 mm |
| Depth | 12 mm |
| Built-in depth | 0 mm |
| degree of impact strength (IK) | IK02 |
| Operating / setting temperature (Min-Max) | 5-45 °C |
| Storage temperature (Min-Max) | 0-45 °C |
| Standby consumption | 0 mA |
| Mandatory neutral | No |
| Stress test conformity (1000V) | No |
| Colour | White |
| Halogen free | Yes |
|---|---|
| Antimicrobial treatment | No |
| Mounting method | Surface mounted |
| Contains Batteries and/or Accumulator | Yes |
| IEC code (Pack1) | CR2032 |
| Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
| Element Composition (Pack1) | Lithium (battery or accumulator) |
| Number of Pack 1 | 1 |
| Number of Single Element (Pack1) | 1 |
| Single Element weight (Pack1) | 3 g |
| Pack1 Location | Product includes a battery |
| Regulation Type (Pack1) | P : Portable (Standard format) |
| Connected object | Yes |
| Operating method | Zigbee |
| Application store for download | App Store , Google Play Store |
| With voice command | Yes |
| Programmable | Yes |
| Interoperable connection Protocol | Yes |
| Connectable by Internet box | Yes |
| Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
| Product use function | Shutter management |
| Application name | Home + Control |
| Programming way | Smartphone apps |