Skip to main content
Logo print

Roller shutter wireless switch Living Light with Netatmo

Living Light Bticino

Roller shutter wireless switch Living Light with Netatmo

REF. LN4027CWI EAN. 8005543671689
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Radio frequency 2400 MHz
Rolling code system Yes
Code length (Bit) 128
Range 185 m
Number of commands 2
With manual radio transmitter Yes
Flush-mounted radio transmitter Yes
Surface mounted radio transmitter No
With radio coding device Yes
Degree of protection (IP) IP40
Keyboard protection cover No
Current supply Battery
Width 22 mm
Height 47 mm
Depth 44.5 mm
Built-in depth 33.5 mm
degree of impact strength (IK) IK04
Operating / setting temperature (Min-Max) 5-45 °C
Storage temperature (Min-Max) 0-45 °C
Standby consumption 0 mA
Mandatory neutral No
Stress test conformity (1000V) No
Colour Black
RAL-number 7015
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)
Connected object Yes
Operating method Zigbee
Application store for download Google Play Store , App Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Shutter management
Application name Home + Control
Programming way Smartphone apps

Documentation

2 documents
Instruction Use
LE12451AB.pdf pdf (1.36 Mo)
Technical Sheet
IDP001551_02-EN.pdf pdf (0.37 Mo)
1 document
Agreement
SELECT AN ACTION