Skip to main content
Logo print

Roller shutter wireless switch Arteor Advance with Netatmo

Legrand

Roller shutter wireless switch Arteor Advance with Netatmo

REF. AA5301MB3 EAN. 3414972703543
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Radio frequency 2400 MHz
Rolling code system Yes
Code length (Bit) 128
Range 185 m
Number of commands 2
With manual radio transmitter Yes
Flush-mounted radio transmitter No
Surface mounted radio transmitter Yes
With radio coding device Yes
Degree of protection (IP) IP20
Keyboard protection cover No
Current supply Battery
Width 116.5 mm
Height 82 mm
Depth 12 mm
Built-in depth 0 mm
degree of impact strength (IK) IK02
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) 0-45 °C
Standby consumption 0 mA
Mandatory neutral No
Stress test conformity (1000V) No
Colour Black
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Lighting management
Application name Home + Control
Programming way Smartphone apps

Documentation

2 documents
Technical Sheet
F04310EN-00.pdf pdf (1.59 Mo)
Instruction Use
LE14999AA.pdf pdf (4.18 Mo)
1 document
1 document
SELECT AN ACTION