| Suitable as side panel | Yes |
|---|---|
| Suitable as rear panel | Yes |
| Modular spacing | 975 mm |
| Suitable for enclosure building width | 975 mm |
| Suitable for enclosure building depth | 975 mm |
| Width | 956 mm |
| Height | 2076 mm |
| Material | Steel |
|---|---|
| Surface finishing | Powder coating |
| Colour | Grey |
| RAL-number | 7035 |
| With cable entry | No |
| With lock | No |