| Assembly arrangement | Basic element |
|---|---|
| Method of operation | Turn/push button |
| Serial dimmer | No |
| Type of load | Universal |
| Substation input | No |
| Light value memory | Yes |
| Applicable with button | No |
| Applicable with movement sensor | No |
| Applicable with presence indicator | No |
| Applicable with time switch/timer | No |
| Applicable with transmission button | No |
| Applicable with infrared button | No |
| Mounting method | Surface mounted |
| Type of fastening | Click in mounting |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | No |
| Surface protection | Untreated |
|---|---|
| Surface finishing | Matt |
| Colour | Grey |
| RAL-number (similar) | 7035 |
| Transparent | No |
| Suitable for degree of protection (IP) | IP20 |
| Nominal voltage (Min-Max) | 230-230 V |
| Frequency (Min-Max) | 50-60 Hz |
| Control voltage (Min-Max) | 230-230 V |
| Nominal power resistive load (Min-Max) | 10-1000 W |
| Device width | 108 mm |
| Device height | 83 mm |
| Device depth | 48.9 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |