Suitable as side panel | Yes |
---|---|
Suitable as rear panel | Yes |
Modular spacing | 475 mm |
Suitable for enclosure building width | 475 mm |
Suitable for enclosure building depth | 475 mm |
Width | 456 mm |
Height | 1876 mm |
Material | Steel |
---|---|
Surface finishing | Powder coating |
Colour | Grey |
RAL-number | 7035 |
With cable entry | No |
With lock | No |