Skip to main content
Search
Suggestions
Select a project
×
You're not allowed to use slash, backslash, plus and sharp in this field.
Create a new project
Create a new project
Success!
×
add to project
PROJECT LIST PAGE
Receive the downloaded project
×
Please enter your email in order to receive your project file
-
Home
OUR PRODUCTS
Industrial products
Industrial enclosure
Enclosure
Frame/Plastron
+
-
Ready to use modular chassis for Atlantic and Marina cabinets - 400x300 - metal finish - RAL 7035
Atlantic & Marina
LEGRAND
Ready to use modular chassis for Atlantic and Marina cabinets - 400x300 - metal finish - RAL 7035
REF. 433010
EAN. 3414971980341
Download product sheet
Download preferences
×
Show technical characteristics
Add to project
Share
Compare
You can only compare 4 products, you must remove 1 to add this one
Description
Documentation
Product characteristics
Front fixing of the chassis inside Atlantic cabinets
Delivered as a complete kit with up Rights and faceplates .
Compatible with Atlantic cabinets
RAL 7035 suitable for industrial environments
The product's benefits
Installation
Easy access for wiring and maintenance inside the cabinet and possibility to extract the frame of the chassis for wiring outside the cabinet.
Usage
Delivered as a complete kit with uprights and faceplates.
Avantages
Recommended for electric distribution in industrial environments without any particular constraints.
Technical characteristics
Height
400 mm
Width
300 mm
Depth
132 mm
Number of DIN-rails
3
Number of modular spacings per DIN-rail
10
Type of covering
Viewing window
With N-PE clamp
No
With cover
Yes
With mounting plate
No
Documentation
TECHNICAL DOCUMENTATION
CATALOGUE PAGE & OTHERS
CAD & Design specs / BIM
6 documents
Select all
Technical Sheet
F02118FR-03.pdf
pdf
(
5.41
Mo)
Technical Sheet
F02118EN-03.pdf
pdf
(
5.4
Mo)
Technical Sheet
F00095FR-14.pdf
pdf
(
4.44
Mo)
Technical Sheet
F00890EN-06.pdf
pdf
(
5.74
Mo)
Technical Sheet
LE12214AA-02.pdf
pdf
(
4.22
Mo)
Technical Sheet
F00890FR-06.pdf
pdf
(
5.71
Mo)
1 document
Select all
Catalogue Commercial Page
ex223001_0433.pdf
pdf
(
0.08
Mo)
1 document
Select all
3D Autocad
433010.dwg
dwg
(
0.13
Mo)
SELECT AN ACTION
ADD TO PROJECT
Download
(
Mo)
Share
Additional documents
×
Share on
Please confirm !
×
Do you really want to delete All products form the comparator