Skip to main content
Logo print

RCCB DX³ 4P 63A 30mA F

DX³ LEGRAND

RCCB DX³ 4P 63A 30mA F

REF. 411696 EAN. 3245064116961

Protects persons against direct and indirect contacts, and electric shock hazard. Provides protection against fire hazards due to a persistent earth fault current. Can also be used to control and isolate the installation.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles 4
Rated voltage 400 V
Rated current 63 A
Rated fault current 0.03 A
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Mounting method DIN rail
Leakage current type F
Selective protection No
Short-time delayed tripping Yes
Short-circuit breaking capacity (Icw) 10 kA
Surge current capacity 3 kA
Voltage type AC
With interlocking device Yes
Frequency 50 Hz
Additional equipment possible Yes
Degree of protection (IP) IP20
Width in number of modular spacings 4
Built-in depth 44 mm
Ambient temperature during operating (Min-Max) -25-60 °C
Pollution degree 2
Connectable conductor cross section multi-wired (Min-Max) 0.75-35 mm²
Connectable conductor cross section solid-core (Min-Max) 0.75-50 mm²
Colour Grey
RAL-number (similar) 7035
Explosion-proof No
Width 71.2 mm
Height 83 mm
Depth 77.8 mm
degree of impact strength (IK) IK04
Storage temperature (Min-Max) -40-70 °C
Nominal voltage (Min-Max) 320-440 V
Electric supplying direction By the top or bottom
Terminal marking indication Yes
Stress test conformity (1000V) Yes
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes

Documentation

3 documents
Technical Sheet
F01318FR-02.pdf pdf (0.51 Mo)
Instruction Use
LE03774AB.pdf pdf (1.99 Mo)
Technical Sheet
F01318EN-02.pdf pdf (0.52 Mo)
1 document
3D Autocad
411662.dwg dwg (0.18 Mo)
6 documents
PEP
LGRP-02038-V01.01-FR.pdf pdf (0.77 Mo)
Agreement
Agreement
Agreement
VDE-40032162 (0.55 Mo)
Constructor Declaration
Agreement
SELECT AN ACTION