Skip to main content
Logo print

RCCB DX³ 4P 40A 30mA A

DX³ LEGRAND

RCCB DX³ 4P 40A 30mA A

REF. 411675 EAN. 3245064116756

Protects persons against direct and indirect contacts, and electric shock hazard. Provides protection against fire hazards due to a persistent earth fault current. Can also be used to control and isolate the installation.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles 4
Rated voltage 400 V
Rated current 40 A
Rated fault current 0.03 A
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Mounting method DIN rail
Leakage current type A
Selective protection No
Short-time delayed tripping No
Short-circuit breaking capacity (Icw) 10 kA
Surge current capacity 0.25 kA
Voltage type AC
With interlocking device Yes
Frequency 50 Hz
Additional equipment possible Yes
Degree of protection (IP) IP20
Width in number of modular spacings 4
Built-in depth 44 mm
Ambient temperature during operating (Min-Max) -25-60 °C
Pollution degree 2
Connectable conductor cross section multi-wired (Min-Max) 0.75-35 mm²
Connectable conductor cross section solid-core (Min-Max) 0.75-50 mm²
Colour Grey
RAL-number (similar) 7035
Explosion-proof No
Width 71.2 mm
Height 83 mm
Depth 77.8 mm
degree of impact strength (IK) IK04
Storage temperature (Min-Max) -40-70 °C
Nominal voltage (Min-Max) 320-440 V
Electric supplying direction By the top or bottom
Terminal marking indication Yes
Stress test conformity (1000V) Yes
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes

Documentation

3 documents
Technical Sheet
F01318FR-02.pdf pdf (0.51 Mo)
Instruction Use
LE03774AB.pdf pdf (1.99 Mo)
Technical Sheet
F01318EN-02.pdf pdf (0.52 Mo)
1 document
3D Autocad
411662.dwg dwg (0.18 Mo)
7 documents
Agreement
Agreement
PEP
LGRP-02038-V01.01-FR.pdf pdf (0.77 Mo)
Agreement
Agreement
VDE-40032162 (0.55 Mo)
Constructor Declaration
Agreement
AENOR-030/002246 (0.38 Mo)
SELECT AN ACTION