| Number of poles (total) | 2 |
|---|---|
| Number of protected poles | 1 |
| Rated voltage | 240 V |
| Rated current | 20 A |
| Rated fault current | 0.01 A |
| Leakage current type | A |
| Current limiting class | 3 |
| Rated short-circuit breaking capacity according to EN 61009 | 6 kA |
| Rated short-circuit breaking capacity according to IEC 60947-2 | 6 kA |
| Rated short-circuit breaking capacity Icn according to EN 61009-1 | 6 kA |
| Surge current capacity | 6 kA |
| Voltage type | AC |
| Frequency | 50/60 Hz |
| Release characteristic | C |
| Concurrently switching neutral conductor | Yes |
| With interlocking device | Yes |
| Overvoltage category | 3 |
| Pollution degree | 2 |
| Ambient temperature during operating (Min-Max) | -25-60 °C |
| Width in number of modular spacings | 1 |
| Built-in depth | 44.4 mm |
|---|---|
| Anti-nuisance tripping version | No |
| Degree of protection (IP) | IP20 |
| Connectable conductor cross section solid-core (Min-Max) | 0.75-16 mm² |
| Connectable conductor cross section multi-wired (Min-Max) | 0.75-10 mm² |
| Width | 17.8 mm |
| Height | 104.5 mm |
| Depth | 77.7 mm |
| degree of impact strength (IK) | IK02 |
| Storage temperature (Min-Max) | -40-70 °C |
| Nominal voltage (Min-Max) | 50-250 V |
| Electric supplying direction | By the top or bottom |
| Terminal marking indication | Yes |
| Stress test conformity (1000V) | No |
| Colour | Grey |
| RAL-number | 7035 |
| Halogen free | Yes |
| Connection type | Screwed terminal , Busbar and cable |
| Label space/information surface | Yes |