Skip to main content
Logo print

RCBO DX³ 4P B13 6000A 30mA 4M A 230/400

DX³ LEGRAND

RCBO DX³ 4P B13 6000A 30mA 4M A 230/400

REF. 411356 EAN. 3245064113564
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles (total) 4
Number of protected poles 4
Rated voltage 400 V
Rated current 13 A
Rated fault current 0.03 A
Leakage current type A
Rated short-circuit breaking capacity according to EN 61009 6 kA
Rated short-circuit breaking capacity according to IEC 60947-2 6 kA
Rated short-circuit breaking capacity Icn according to EN 61009-1 6 kA
Surge current capacity 0.25 kA
Voltage type AC
Frequency 50 Hz
Release characteristic B
Concurrently switching neutral conductor Yes
With interlocking device Yes
Pollution degree 2
Width in number of modular spacings 4
Built-in depth 44 mm
Anti-nuisance tripping version No
Degree of protection (IP) IP20

Documentation

3 documents
Technical Sheet
F01315FR-08.pdf pdf (3.7 Mo)
Technical Sheet
F01315EN-09.pdf pdf (3.66 Mo)
Instruction Use
LE04155AB.pdf pdf (8.3 Mo)
1 document
3D Autocad
411189.dwg dwg (0.17 Mo)
4 documents
Agreement
PEP
LGRP-00796-V01.01-EN.pdf pdf (0.57 Mo)
Agreement
Agreement
VDE-40042544 (0.34 Mo)
SELECT AN ACTION