Skip to main content
Logo print
This product is obsolete

Radio switch Niloé - control unit - transmitter 2-gang switch - white

MY HOME PLAY RADIO LEGRAND Legrand

Radio switch Niloé - control unit - transmitter 2-gang switch - white

REF. 665106 EAN. 3414970421333
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Radio frequency 2450 MHz
Rolling code system Yes
Code length (Bit) 1016
Range 150 m
Number of commands 7
With manual radio transmitter Yes
Flush-mounted radio transmitter No
Surface mounted radio transmitter Yes
With radio coding device Yes
Degree of protection (IP) IP20
Keyboard protection cover No
Current supply Battery
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3.3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)

Documentation

5 documents
Instruction Use
LE06906AA.pdf pdf (1.19 Mo)
Technical Sheet
F02037EN-01.pdf pdf (0.6 Mo)
Technical Guide
LE06904AA_FR.pdf pdf (3.34 Mo)
Instruction Use
LE06902AA.pdf pdf (2.05 Mo)
Technical Sheet
F02037FR-01.pdf pdf (0.6 Mo)
1 document
Agreement
SELECT AN ACTION