Skip to main content
Logo print
This product is obsolete

Radio dimmer Mosaic - white

MY HOME PLAY RADIO LEGRAND Legrand

Radio dimmer Mosaic - white

REF. 074689 EAN. 3414970421692
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for dimmer Yes
Suitable for pulse button No
Suitable for roller shutter switch No
Suitable for venetian shutter switch No
Suitable for venetian-/roller shutter switch No
Suitable for switch No
In housing Yes
In tube base housing No
Printed circuit board/module No
Current supply Battery
Push button mode Yes
Switching mode No
With manual radio transmitter Yes
With radio coding device Yes
With radio controlled push button Yes
Mounting method Surface mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Other
Surface finishing Matt
Type of fastening Mounting with claw and screw
Colour Black
RAL-number (similar) 9005
Transparent No
Suitable for degree of protection (IP) IP40
Radio frequency 50 MHz
Rolling code system No
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3.3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)

Documentation

5 documents
Instruction Use
LE06906AA.pdf pdf (1.19 Mo)
Technical Sheet
F02038EN-01.pdf pdf (0.54 Mo)
Technical Guide
LE06904AA_FR.pdf pdf (3.34 Mo)
Instruction Use
LE06902AA.pdf pdf (2.05 Mo)
Technical Sheet
F02038FR-01.pdf pdf (0.54 Mo)
1 document
Agreement
SELECT AN ACTION