Skip to main content
Logo print

Push button 6A 2 modules alu

LEGRAND

Push button 6A 2 modules alu

REF. 079240L EAN. 3414971579590
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Modular device for domestic switching devices
Model Single push button
Method of operation Rocker
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 1
Number of contacts as change-over contact 0
Number of rockers 1
Number of modules (module system) 2
Number of poles 1
Nominal voltage 250 V
Rated current 6 A
With lighting No
Monitoring contact No
Connection type Push-in clamp
Mounting method Flush-mounted
Type of fastening Engage (snap)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Aluminium
Transparent No
Label space/information surface No
Imprint None
Suitable for degree of protection (IP) IP31
degree of impact strength (IK) IK04
Device width 45 mm
Device height 45 mm
Device depth 36.3 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 24 mm
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-70 °C
Frequency (Min-Max) 50-60 Hz
Terminal marking indication Yes
Terminals capacity (Min-Max) 2.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section (Min-Max) 2.5-2.5 mm²

Documentation

2 documents
Technical Sheet
F02913FR-01.pdf pdf (0.15 Mo)
Technical Sheet
F02913EN-01.pdf pdf (0.15 Mo)
1 document
Catalogue Commercial Page
ex223001_1173.pdf pdf (0.14 Mo)
4 documents
BIM Data
BIM Data
BIM Data
BIM Data
3 documents
PEP
LGRP-01081-V02.01-FR.pdf pdf (0.86 Mo)
Agreement
Agreement
SELECT AN ACTION

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details