Legrand provides pre-terminated fiber cable for users desiring to save time and trouble, and eliminate all performance worries.
| Fibre type | Multi mode 50/125 |
|---|---|
| Category | OM3 |
| Number of fibres | 6 |
| Outer diameter sheath single fibre | 0.9 mm |
| Cable type | Breakout |
| Length | 80 m |
| Type of connector connection 1 | LC |
| Type of connector connection 2 | LC |
| APC-version connection 1 | No |
| APC-version connection 2 | No |
|---|---|
| Colour outer sheath | Turquoise |
| Anti-kink sleeve | Moulded-on |
| Flame retardant according to IEC 60332-3-24 (Cat C) | Yes |
| Operating / setting temperature (Min-Max) | -20-60 °C |
| Storage temperature (Min-Max) | -40-70 °C |
| RAL-number | 6027 |
| Communication rank type | Not applicable |