| Fibre type | Single mode |
|---|---|
| Category | OS2 |
| Number of fibres | 2 |
| Outer diameter sheath single fibre | 0.25 mm |
| Cable type | Duplex |
| Length | 2 m |
| Type of connector connection 1 | Other |
| Type of connector connection 2 | Other |
| APC-version connection 1 | No |
| APC-version connection 2 | No |
| Colour outer sheath | Yellow |
| Anti-kink sleeve | Put-on |
| Halogen free according to EN IEC 60754-1 | Yes |
|---|---|
| Halogen free according to EN IEC 60754-2 | Yes |
| Halogen free according to EN IEC 60754-3 | No |
| Flame retardant according to EN 50265-2-1 | No |
| Flame retardant according to IEC 60332-1-2 | Yes |
| Flame retardant according to IEC 60332-3-24 (Cat C) | No |
| Low smoke according to EN IEC 61034-2 | Yes |
| Low smoke according to AS/NZS 1660.5.2 | No |
| Operating / setting temperature (Min-Max) | -5-50 °C |
| Storage temperature (Min-Max) | -5-50 °C |
| RAL-number | 1018 |
| Communication rank type | Not applicable |