The Practibox S multimedia surface cabinet allows you to configure a communication network for all connectivity needs and new ways of living
| Number of RJ45 connections | 0 |
|---|---|
| Number of satellite-/TV-connections | 0 |
| Number of patch cords | 0 |
| Number of outgoing connections | 0 |
| Suitable for multiplexing | No |
| With designated space for ISP equipments | Yes |
| Line reception/connection | None |
| With integrated power supply | No |
| With earthing connection | No |
| Number of socket outlets | 0 |
|---|---|
| Type of door | With door |
| Standby power consumption/24 h | 0 kWh |
| With Wi-Fi signal repeater | No |
| RAL-number | 9003 |
| Length | 386 mm |
| Width | 436 mm |
| Depth | 108 mm |