Skip to main content
Logo print

Practibox S surface-mounting DIN cabinet - 3 rows of 12 modules - smoked door - Earth terminal blocks

Practibox S LEGRAND

Practibox S surface-mounting DIN cabinet - 3 rows of 12 modules - smoked door - Earth terminal blocks

REF. 135133 EAN. 3414971218864
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
number of rows 3
Width in number of modular spacings 12
Type of covering Door
Cover model With notch
Type of door Single
Transparent cover/door Yes
Signal passing door Yes
With lock Yes
Type of closure Cylinder
Housing material Plastic
Built-in depth 0 mm
Built-in height 532 mm
Built-in width 324 mm
Inner depth 76 mm
Earthing terminal block Yes
Neutral terminal block No
DIN-rail Yes
With mounting plate No
Extension possible Yes
Colour White
EMC-version No
RAL-number 9003
Degree of protection (IP) IP40
Height 536 mm
Width 328 mm
Depth 108 mm
Enclosure capacity (Nb of modules) 36
degree of impact strength (IK) IK07
Operating / setting temperature -10-40 °C
Storage temperature -20-70 °C
Halogen free No
Fitted with rainproof plate protection No

Documentation

3 documents
Technical Sheet
F02631EN-03.pdf pdf (1.09 Mo)
Technical Sheet
F02631FR-03.pdf pdf (1.06 Mo)
Instruction Use
LE10835AA.pdf pdf (3.9 Mo)
2 documents
Catalogue Technical Page
ex223001_0314.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0312.pdf pdf (0.07 Mo)
2 documents
Agreement
LOVAG-IT 18.118 (2.67 Mo)
Agreement