Skip to main content
Logo print

Practibox S surface-mounting DIN cabinet - 2 rows of 12 modules - White door

Practibox S LEGRAND

Practibox S surface-mounting DIN cabinet - 2 rows of 12 modules - White door

REF. 135102 EAN. 3414971177789
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Surface mounted
number of rows 2
Width in number of modular spacings 12
Type of covering Door
Cover model With notch
Type of door Single
Transparent cover/door No
Signal passing door Yes
With lock Yes
Type of closure Cylinder
Housing material Plastic
Built-in depth 0 mm
Built-in height 382 mm
Built-in width 324 mm
Inner depth 76 mm
Earthing terminal block No
Neutral terminal block No
DIN-rail Yes
With mounting plate No
Extension possible Yes
Colour White
EMC-version No
RAL-number 9003
Degree of protection (IP) IP40
Height 386 mm
Width 328 mm
Depth 108 mm
Enclosure capacity (Nb of modules) 24
degree of impact strength (IK) IK07
Operating / setting temperature (Min-Max) -10-40 °C
Storage temperature (Min-Max) -20-70 °C
Halogen free No
Fitted with rainproof plate protection No

Documentation

4 documents
Technical Sheet
F02563EN_03.pdf pdf (0.92 Mo)
Instruction Use
LE10835AA.pdf pdf (3.9 Mo)
Instruction Use
LE10835AA-06.pdf pdf (6.33 Mo)
Technical Sheet
F02563FR_03.pdf pdf (0.93 Mo)
2 documents
Catalogue Technical Page
ex223001_0314.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0312.pdf pdf (0.07 Mo)
3 documents
Agreement
Agreement
LOVAG-IT 18.118 (2.67 Mo)
PEP
LGRP-00674-V02.01-EN.pdf pdf (0.72 Mo)
SELECT AN ACTION