| Mounting method | Flush-mounted |
|---|---|
| number of rows | 2 |
| Width in number of modular spacings | 12 |
| Type of covering | Door |
| Cover model | Closed |
| Type of door | Single |
| Transparent cover/door | No |
| Signal passing door | Yes |
| With lock | No |
| Type of closure | Other |
| Housing material | Plastic |
| Built-in depth | 85 mm |
| Built-in height | 392 mm |
| Built-in width | 355 mm |
| Inner depth | 77 mm |
| Earthing terminal block | Yes |
| Neutral terminal block | No |
| DIN-rail | Yes |
|---|---|
| With mounting plate | No |
| Extension possible | Yes |
| Colour | White |
| EMC-version | No |
| RAL-number | 9003 |
| Degree of protection (IP) | IP40 |
| Height | 396 mm |
| Width | 359 mm |
| Depth | 105 mm |
| Enclosure capacity (Nb of modules) | 24 |
| degree of impact strength (IK) | IK07 |
| Operating / setting temperature (Min-Max) | -10-40 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Halogen free | No |
| Fitted with rainproof plate protection | No |