Skip to main content
Logo print

Practibox 3 flush-mounting DIN cabinet - 1 row of 12 modules - White door - Earth terminal blocks

Practibox 3 LEGRAND

Practibox 3 flush-mounting DIN cabinet - 1 row of 12 modules - White door - Earth terminal blocks

REF. 401712 EAN. 3414971257177
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
number of rows 1
Width in number of modular spacings 12
Type of covering Door
Cover model Closed
Type of door Single
Transparent cover/door No
Signal passing door Yes
With lock No
Type of closure Other
Housing material Plastic
Built-in depth 80 mm
Built-in height 242 mm
Built-in width 355 mm
Inner depth 76 mm
Earthing terminal block Yes
Neutral terminal block No
DIN-rail Yes
With mounting plate No
Extension possible Yes
Colour White
EMC-version No
RAL-number 9003
Degree of protection (IP) IP40
Height 246 mm
Width 359 mm
Depth 100 mm
Enclosure capacity (Nb of modules) 12
degree of impact strength (IK) IK07
Operating / setting temperature (Min-Max) -10-40 °C
Storage temperature (Min-Max) -10-70 °C
Halogen free No
Fitted with rainproof plate protection No

Documentation

3 documents
Technical Sheet
F01895FR-06.pdf pdf (2.13 Mo)
Technical Sheet
F01895EN-06.pdf pdf (2.12 Mo)
Instruction Use
LE09548AA-01.pdf pdf (0.61 Mo)
2 documents
Catalogue Commercial Page
ex223001_0316.pdf pdf (0.31 Mo)
Catalogue Technical Page
ex223001_0317.pdf pdf (0.04 Mo)
3 documents
3D Autocad
401712.dwg dwg (0.43 Mo)
1 document
Agreement
OC / CB-IT-19045 (0.15 Mo)
SELECT AN ACTION