| Voltage type (supply voltage) | AC/DC |
|---|---|
| 1st secondary output voltage (Min-Max) | 24-24 V |
| Max. output current 1 | 1 A |
| Secondary voltage adjustable | No |
| Nominal value output voltage 1 | 24 V |
| Nominal value output current 1 | 1 A |
| Short-circuit-proof | Yes |
| Rated supply voltage AC 50 Hz (Min-Max) | 220-250 V |
| Rated supply voltage AC 60 Hz (Min-Max) | 220-250 V |
| Output voltage stabilized | No |
| Power consumption | 25 VA |
| Stabilized | Yes |
| Type of electric connection | Screw connection |
| Suitable for rail mounting | Yes |
| Suitable for wall mounting | Yes |
| Suitable for distribution board | Yes |
| Width in number of modular spacings | 4 |
|---|---|
| Direct mounting possible | Yes |
| Width | 72 mm |
| Height | 90 mm |
| Depth | 64 mm |
| Suitable for safety functions | Yes |
| SIL according to IEC 61508 | None |
| Performance level according to EN ISO 13849-1 | None |
| Degree of protection (IP) | IP30 |
| Operating / setting temperature (Min-Max) | -10-50 °C |
| Frequency (Min-Max) | 5-60 Hz |
| Electric supplying direction | By the top |
| Terminal marking indication | Yes |
| Halogen free | Yes |
| Label space/information surface | No |