| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system KNX Secure | No |
| Bus system KNX Secure-RF (Radio Frequency) | No |
| Bus system radio frequency | No |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | Other |
| Mounting method | DRA (DIN-rail adaptor) |
| Width in number of modular spacings | 6 |
| Width | 105 mm |
| Height | 90 mm |
| Depth | 65 mm |
| With LED indication | No |
| Number of integrated choke coils | 1 |
| Number of lines to feed | 1 |
| Max. output current | 1200 mA |
|---|---|
| Secondary voltage | 27 V |
| Degree of protection (IP) | IP20 |
| degree of impact strength (IK) | Not applicable |
| Operating / setting temperature (Min-Max) | -10-55 °C |
| Storage temperature (Min-Max) | -25-70 °C |
| Voltage type | AC/DC |
| Nominal voltage (Min-Max) | 110-240 V |
| Supply current (Min-Max) | 0.4-0.73 A |
| Frequency (Min-Max) | 50-60 Hz |
| Mandatory neutral | Yes |
| Terminal marking indication | Yes |
| Colour | Grey |
| Halogen free | Yes |
| Connection type | Screwed terminal |
| Connected object | No |