| Connection 1 | CEE plug (IEC 60309) |
|---|---|
| Connection type according to IEC 60320, connection 1 | Other |
| Cable entry connection 1 | Straight |
| Connection 2 | CEE coupling (IEC 60309) |
| Connection type according to IEC 60320, connection 2 | C19 |
| Cable entry connection 2 | Straight |
| System-oriented connector system | No |
| Number of cores | 3 |
| Nominal cross section conductor | 2.5 mm² |
| Length | 3 m |
| Material outer sheath | Polyvinyl chloride (PVC) |
| Temperature resistance (Min-Max) | -20-70 °C |
| Nominal current | 16 A |
|---|---|
| Nominal voltage (Min-Max) | 0-250 V |
| Frequency (Min-Max) | 50-60 Hz |
| Colour outer sheath | Black |
| Spiralized cable | No |
| With protective conductor | Yes |
| Degree of protection (IP) | IP44 |
| With cord switch | No |
| Outer diameter approximate | 10 mm |
| degree of impact strength (IK) | IK09 |
| Halogen free | Yes |