Plug RJ12 with 6 contacts for round cables, 9.65mm width. The plug can be covered with a black or white protective sleeve (ref. 051706 or 051707). To ensure a perfect connection, use the RJ crimping tool (ref. 051709).
| Model | Plug |
|---|---|
| Type of connector | RJ12 6(6) |
| Screened | No |
| Category | Other |
| Connection type | Other |
| Special tool necessary | No |
| Suitable for round cable | Yes |
|---|---|
| Suitable for flat cable | No |
| Suitable for solid conductors | Yes |
| Min. AWG-size | Other |
| Max. AWG-size | 24 |