| Model | Base complete |
|---|---|
| Material | Steel |
| Colour | Black |
| RAL-number (similar) | 9005 |
| degree of impact strength (IK) | IK02 |
| Max. load capacity | 1500 kg |
| Suitable for enclosure building width | 780 mm |
| Suitable for enclosure building depth | 1200 mm |
| Suitable for aeration/de-aeration | No |
|---|---|
| Suitable for cable patch | Yes |
| Width | 780 mm |
| Height | 100 mm |
| Depth | 1200 mm |
| Operating / setting temperature (Min-Max) | -25-70 °C |
| RAL-number | 9005 |
| Halogen free | Yes |