Model | Base complete |
---|---|
Material | Plastic |
Colour | Grey |
Suitable for enclosure building width | 800 mm |
Suitable for enclosure building depth | 400 mm |
Suitable for aeration/de-aeration | No |
---|---|
Suitable for cable patch | Yes |
Width | 790 mm |
Height | 170 mm |
Depth | 380 mm |