| Number of units | 5 |
|---|---|
| Mounting direction | Horizontal and vertical |
| Number of units horizontal | 5 |
| Number of units vertical | 1 |
| Number of modules horizontal (module system) | 10 |
| Number of modules vertical (module system) | 1 |
| With mounting grid | No |
| Flush-mounted installation | Yes |
| Suitable for subfloor installation duct box | No |
| Suitable for wall duct | No |
| Label space/information surface | No |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Surface protection | Untreated |
| Surface finishing | Glossy |
|---|---|
| Colour | Red |
| Transparent | No |
| With hinged lid | No |
| Degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Type of fastening | Engage (snap) |
| Width | 370 mm |
| Height | 86 mm |
| Depth | 10 mm |
| Built-in height | 0 mm |
| Operating / setting temperature | -5-40 °C |
| Storage temperature | -5-40 °C |
| Latin wood species | Not applicable |
| Certification of wood (list) | Not applicable |
| Wood Climate area | Not applicable |