| Connectable conductor cross section fine-strand without cable end sleeve (Min-Max) | 240-240 mm² |
|---|---|
| Rated voltage | 1000 V |
| Type of electrical connection 1 | Bolt connection |
| Type of electrical connection 2 | Bolt connection |
| Number of levels | 1 |
| Number of clamp positions per level | 1 |
| Internally connected stages | No |
| Mounting method | DIN rail (top hat rail) 35 mm |
| Material insulation body | Thermoplastic |
|---|---|
| Operating temperature (Min-Max) | -5-40 °C |
| Width | 46 mm |
| Height | 64 mm |
| Depth | 86 mm |
| Closing plate required | No |
| Colour | Grey |
| Inflammability class of insulation material according to UL 94 | V2 |