Skip to main content
Logo print

PLAQUE PREMIUM 1 POSTE ALUMINIUM

Legrand

PLAQUE PREMIUM 1 POSTE ALUMINIUM

REF. 765281 EAN. 3414972547918
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Horizontal and vertical
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 2
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box Yes
Suitable for wall duct Yes
Suitable for built-in installation Yes
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Aluminium
RAL-number (similar) 9023
Transparent No
With hinged lid No
Degree of protection (IP) IP20
degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 86 mm
Height 86 mm
Depth 10 mm
Built-in width 86 mm
Built-in height 86 mm
Operating / setting temperature (Min-Max) -5-50 °C
Storage temperature (Min-Max) -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentation

1 document
Technical Sheet
F04117EN-00.pdf pdf (1.06 Mo)
4 documents
PEP
LGRP-01957-V01.01-EN.pdf pdf (0.89 Mo)
Agreement
Agreement
PEP
LGRP-01958-V01.01-EN.pdf pdf (0.92 Mo)
SELECT AN ACTION