This high density 19 inch patch panel has a new generation quick-fix mechanism for automatic screwless mounting on the cabinets uprights. The automatic removal of each cassette is possible using a push button.
| Number of buses/couplings | 48 |
|---|---|
| Suitable for number of connectors | 48 |
| Type of connector | RJ45 8(8) |
| Connection type | Insulation displacement connector |
| Number of height units | 1 |
| Colour | Black |
| RAL-number | 9017 |
| Mounting method | 482.6 mm (19 inch) mounting |
| Height | 43.85 mm |
| Width | 482.5 mm |
| Depth | 321.7 mm |
|---|---|
| degree of impact strength (IK) | IK03 |
| Operating / setting temperature (Min-Max) | -25-70 °C |
| Storage temperature (Min-Max) | -40-70 °C |
| Terminal marking indication | Yes |
| Prewired | No |
| Cable nature for connection | Flexible or rigid |
| Label space/information surface | Yes |
| Cable support | With zigzag |