| Width | 75 mm |
|---|---|
| Height | 18 mm |
| Length | 2000 mm |
| Number of channels | 3 |
| With cover cap | Yes |
| Material | Plastic |
| Material quality | Other |
| Colour | White |
| RAL-number | 9003 |
| Self-adhesive | No |
|---|---|
| Sealing lip | No |
| With anti-slip layer | No |
| Antimicrobial treatment | No |
| Halogen free | No |
| Operating / setting temperature | -5-60 °C |
| Degree of protection (IP) | Other |
| degree of impact strength (IK) | Other |
| Storage temperature | -25-60 °C |