| Width | 75 mm |
|---|---|
| Height | 18 mm |
| Length | 2000 mm |
| Number of channels | 3 |
| Material | Plastic |
| Colour | Black |
| RAL-number | 9017 |
| Self-adhesive | No |
| Sealing lip | No |
|---|---|
| With anti-slip layer | No |
| Antimicrobial treatment | No |
| Halogen free | No |
| Operating / setting temperature (Min-Max) | -5-60 °C |
| Degree of protection (IP) | Other |
| degree of impact strength (IK) | Other |
| Storage temperature (Min-Max) | -25-60 °C |