| Number of contacts as change-over contact | 0 |
|---|---|
| Number of contacts as normally open contact | 2 |
| Number of contacts as normally closed contact | 1 |
| Rated operation current Ie at AC-15, 230 V | 3 A |
| Type of electric connection | Screw connection |
|---|---|
| Model | Top mounting and integrable |
| Mounting method | Front fastening |