| Transformer integrated | No |
|---|---|
| With integrated voltage decreasing resistor | Yes |
| With light source | Yes |
| With integrated diode | Yes |
| Lamp holder | None |
| Rated voltage Ue at AC 50 Hz (Min-Max) | 10.8-26.4 V |
| Rated voltage Ue at AC 60 Hz (Min-Max) | 10.8-26.4 V |
| Rated voltage Ue at DC (Min-Max) | 10.8-26.4 V |
|---|---|
| Voltage type for actuating | AC/DC |
| Lamp type | LED |
| Connection type auxiliary circuit | Screw connection |
| Colour light source | Red |
| Type of fastening | Front fastening |