| With video | Yes |
|---|---|
| Number of indoor stations | 1 |
| Number of outdoor stations | 1 |
| Number of call buttons | 2 |
| Installation technique | Bus system |
| Mounting method indoor station | Surface mounted |
| Colour indoor station | White |
| Mounting method outdoor station | Surface mounted |
| Material outdoor station | Aluminium |
| Colour outdoor station | Grey |
| Picture system | PAL |
| Property picture system | Colour |
| Overhear protected | No |
| Can be connected to smartphone | Yes |
| Internal communication | Yes |
| Hands free | Yes |
| With day/night function | Yes |
| Opening angle camera | 135 ° |
| Zoom, pan/tilt function | No |
| With memory function | No |
| Screen diagonal | 127 mm |
| Screen diagonal (inch) | 5 inch |
| Manual adjustable camera | Yes |
| Label space/information surface | Yes |
| Hearing aid compatible | No |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Width | 164 mm |
| Height | 165 mm |
| Depth | 20.5 mm |
| degree of impact strength (IK) | IK10 |
| Degree of protection (IP) | IP30 |
| Operating / setting temperature (Min-Max) | 5-40 °C |
| Storage temperature (Min-Max) | -25-70 °C |
| Voltage type | DC |
| Nominal voltage (Min-Max) | 18-27 V |
| Supply current (Min-Max) | 0.030-0.35 A |
|---|---|
| Frequency (Min-Max) | 0-0 Hz |
| Sound level | 81 dB |
| Standby consumption | 30 mA |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Cable nature for connection | Flexible or rigid |
| Cable section (Min-Max) | 0.1-2.5 mm² |
| Fitted with USB plug | Yes |
| Fitted with rainproof plate protection | No |
| With complemantary luminous signal | Yes |
| Mounting method | Surface mounted/recessed mounted |
| Control mode | Wireless |
| Contains Batteries and/or Accumulator | No |
| Loudness setting | Yes |
| Addressable | Yes |
| Door entry system with mobile application | Yes |
| Number of ringtones | 16 |
| Remote opening of gate / Electric door opener | Yes |
| Screen resolution | Other |
| Screen brightness setting | Yes |
| Screen contrast setting | Yes |
| Memory video function | No |
| Camera type | Adjustable |
| Video recorder angle | 135 ° |
| Max distance between internal and external unit | 600 m |
| Communication rank type | Other |
| Connected object | Yes |
| Operating method | Wifi network 2.4G , SCS |
| Application store for download | App Store , Google Play Store |
| With voice command | No |
| Programmable | No |
| Interoperable connection Protocol | No |
| Connectable by Internet box | Yes |
| Application name | Home + Security , Door Entry |
| Product use function | Door entry systems |
| Programming way | Smartphone apps |