Allows to connect conventional televisions (old standard Male plug)
| Model | End socket |
|---|---|
| Type of socket outlet | TV |
| Mounting method | Flush-mounted |
| Number of modules (module system) | 2 |
| Assembly arrangement | Basic element with full cover plate |
| Tap loss at 860 MHz | 1 dB |
| TV frequency band (Min-Max) | 5-1000 MHz |
| Suitable for remote power supply | No |
| Type of fastening | Mounting with screw |
| Colour | Black |
| Surface protection | Untreated |
| Surface finishing | Matt |
| Material | Plastic |
| Material quality | Thermoplastic |
|---|---|
| Halogen free | No |
| Antimicrobial treatment | No |
| Degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Device width | 86 mm |
| Device height | 87.4 mm |
| Device depth | 28.2 mm |
| Min. depth of built-in installation box | 35 mm |
| Built-in depth | 19.5 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Terminal marking indication | No |