Skip to main content
Logo print

Obria Fan Control 100W 5 Speeds - Dark Silver

Obria Legrand

Obria Fan Control 100W 5 Speeds - Dark Silver

REF. MEC66014SL EAN. 3414972676854

The fan control switch offers freedom to adjust ventilation to a speed considered as ideal.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Other
Method of operation Rocker/button
Assembly arrangement Basic element with housing top
Push button switch No
Mounting method Flush-mounted
Type of fastening Screw mounting
Material Plastic
Material quality Thermoplastic
Halogen free No
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Silver
Colour of switch operator Silver
Label space/information surface No
Lighting No
Suitable for degree of protection (IP) IP20
degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 16 A
Monitoring contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 86 mm
Device height 87.4 mm
Device depth 57.3 mm
Built-in depth 31.9 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Compliant with UK Building Regulations Part M No
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-70 °C
Voltage type AC
Frequency (Min-Max) 50-60 Hz
Mandatory neutral No
Terminal marking indication Yes
Terminals capacity (Min-Max) 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section (Min-Max) 1-4 mm²

Documentation

1 document
Technical Sheet
F04203EN-00.pdf pdf (0.49 Mo)
4 documents
Agreement
Agreement
AoC-PRJ0072680_AoC (0.17 Mo)
Agreement
Agreement
AoC-NO CER225221 (0.07 Mo)
SELECT AN ACTION