The double RJ11 socket connects a device (telephone) to the local network
| Surface mounting | Yes |
|---|---|
| Flush-mounted installation | Yes |
| Duct installation | No |
| Floor box/subfloor mounted | No |
| Type of fastening | Engage (snap) |
| Assembly arrangement | Basic element with central cover plate |
| Type of connector | Other |
| Suitable for number of connectors | 2 |
| Category | Other |
| Colour | Gold |
| Separate earthing connection | No |
| Compatible with third-party covers | No |
| Separate strain relief | No |
| Outlet direction | Straight |
| With dust cover | Yes |
| With terminal resistor | Yes |
| Degree of protection (IP) | IP20 |
|---|---|
| Device width | 86 mm |
| Device height | 87.4 mm |
| Device depth | 31.5 mm |
| Number of modules (module system) | 2 |
| Built-in depth | 22.8 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Terminal marking indication | Yes |
| Halogen free | No |
| Antimicrobial treatment | No |
| Mounting method | Surface mounted/recessed mounted |
| Horizontal fixing center distance (Min-Max) | 60.3-60.3 mm |
| Cable support | Not applicable |