Skip to main content
Logo print

Obria 45A Cooker Unit - Rose Gold

Obria Legrand

Obria 45A Cooker Unit - Rose Gold

REF. MEC73031RG EAN. 3414972676953

Allows a secure connection and switch for heavy loads up to 45A (water-heater, ovens, stoves, etc).

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Type of switch/push button Series switch
Type of socket outlet British Standard
Number of socket outlets 1
Method of operation Rocker/button
Mounting direction Horizontal
Type of fastening Mounting with screw
With lighting Yes
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Colour Gold
Transparent No
Suitable for degree of protection (IP) IP20
Nominal voltage 250 V
Nominal current socket outlet 13 A
Rated current 45 A
Overvoltage protection No
Fault current protection No
With miniature fuse No
Number of active contacts (flat) 3
Min. depth of built-in installation box 20.1 mm
Device width 146 mm
Device height 87.4 mm
Device depth 34 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 20.6 mm
degree of impact strength (IK) IK04
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-70 °C
Voltage type AC
Mandatory neutral Yes
Terminal marking indication Yes
Antimicrobial treatment No
Prewired No
Connection type Screwed terminal
Terminals capacity (Min-Max) 1-10 mm²
Cable nature for connection Flexible or rigid
Cable section (Min-Max) 1-10 mm²
Label space/information surface No
Fitted with USB plug No
Tube diameter for wall mounted product (Min-Max) 10-10 mm

Documentation

1 document
Technical Sheet
F04201EN-00.pdf pdf (0.56 Mo)
3 documents
Agreement
Agreement
OC / CB-FR_719319 (0.72 Mo)
Agreement
OC / CB-FR_719316 (0.77 Mo)
SELECT AN ACTION