Allows a secure connection and switch for heavy loads up to 45A (water-heater, ovens, stoves, etc).
| Type of switch/push button | Series switch |
|---|---|
| Type of socket outlet | British Standard |
| Number of socket outlets | 1 |
| Method of operation | Rocker/button |
| Mounting direction | Horizontal |
| Type of fastening | Mounting with screw |
| With lighting | Yes |
| Mounting method | Flush-mounted |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Matt |
| Colour | Black |
| Transparent | No |
| Suitable for degree of protection (IP) | IP20 |
| Nominal voltage | 250 V |
| Nominal current socket outlet | 13 A |
| Rated current | 45 A |
| Overvoltage protection | No |
| Fault current protection | No |
| With miniature fuse | No |
| Number of active contacts (flat) | 3 |
| Min. depth of built-in installation box | 20.1 mm |
| Device width | 146 mm |
|---|---|
| Device height | 87.4 mm |
| Device depth | 34 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Built-in depth | 20.6 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Mandatory neutral | Yes |
| Terminal marking indication | Yes |
| Antimicrobial treatment | No |
| Prewired | No |
| Connection type | Screwed terminal |
| Terminals capacity (Min-Max) | 1-10 mm² |
| Cable nature for connection | Flexible or rigid |
| Cable section (Min-Max) | 1-10 mm² |
| Label space/information surface | No |
| Fitted with USB plug | No |
| Tube diameter for wall mounted product (Min-Max) | 10-10 mm |