Skip to main content
Logo print

Obria 45A Cablet Outlet - Rose Gold

Obria Legrand

Obria 45A Cablet Outlet - Rose Gold

REF. MEC35059RG EAN. 3414972674577

The cable outlet allows a secure connection for loads (water-heater, ovens, stoves, etc) up to 45A.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Clamps Other
Connection system Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free No
Colour Gold
Suitable for degree of protection (IP) IP20
Device width 86 mm
Device height 86 mm
Device depth 42.9 mm
Built-in depth 25.4 mm
degree of impact strength (IK) IK04
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-70 °C
Antimicrobial treatment No

Documentation

1 document
Technical Sheet
F04217EN-00.pdf pdf (0.55 Mo)
1 document
Agreement
SELECT AN ACTION