Skip to main content
Logo print

Obria 4 gang 1W 16Ax Switch - Champagne

Obria Legrand

Obria 4 gang 1W 16Ax Switch - Champagne

REF. MEC21010CH EAN. 3414972666961

Allows to control four points of lighting in 4 gang

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Switch 1-pole
Method of operation Rocker/button
Assembly arrangement Basic element with housing top
Push button switch No
Number of rockers 4
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free No
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Gold
Colour of switch operator Other
Label space/information surface No
Lighting No
Suitable for degree of protection (IP) IP20
degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 16 A
Switching current for fluorescent lamps 16 AX
Monitoring contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 86 mm
Device height 87.4 mm
Device depth 39.3 mm
Built-in depth 24.6 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Compliant with UK Building Regulations Part M No
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-70 °C
Voltage type AC
Frequency (Min-Max) 50-60 Hz
Mandatory neutral No
Terminal marking indication Yes
Terminals capacity (Min-Max) 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section (Min-Max) 1-4 mm²
Tube diameter for wall mounted product (Min-Max) 16-32 mm

Documentation

1 document
Technical Sheet
F04211EN-00.pdf pdf (0.53 Mo)
1 document
Agreement
OC / CB-CNCVC1666 (0.65 Mo)
SELECT AN ACTION