Skip to main content
Logo print

Obria 20A Cable Outlet - Champagne

Obria Legrand

Obria 20A Cable Outlet - Champagne

REF. MEC35058CH EAN. 3414972674393

The cable outlet allows a secure connection for loads (water-heater, ovens, stoves, etc) up to 20A.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Clamps Other
Connection system Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free No
Colour Gold
Suitable for degree of protection (IP) IP20
Device width 86 mm
Device height 87.4 mm
Device depth 39 mm
Built-in depth 12 mm
degree of impact strength (IK) IK04
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-70 °C
Antimicrobial treatment No

Documentation

1 document
Technical Sheet
F04217EN-00.pdf pdf (0.55 Mo)
1 document
Agreement
SELECT AN ACTION