Skip to main content
Logo print

Obria 2 gang Shaver Socket - Champagne

Obria Legrand

Obria 2 gang Shaver Socket - Champagne

REF. MEC36074CH EAN. 3414972674768

The shaver socket allows to supply power to a shaver compatible with European, British and Australian standards 2P plugs. 2G vertical plate

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Mounting method Flush-mounted
With hinged lid No
Voltage reversible No
Nominal voltage low value 207 V
Nominal voltage high value 253 V
Rated output 20 VA
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Colour Gold
Transparent No
Device width 86 mm
Device height 150 mm
Device depth 51 mm
With built-in installation box No
Min. depth of built-in installation box 45 mm
Built-in depth 43 mm
degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-70 °C
Voltage type AC
Frequency (Min-Max) 50-60 Hz
Terminal marking indication Yes
Antimicrobial treatment No
Connection type Screwed terminal
Terminals capacity (Min-Max) 2.5-2.5 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No

Documentation

1 document
Technical Sheet
F04205EN-00.pdf pdf (0.72 Mo)
1 document
Agreement
SELECT AN ACTION