Skip to main content
Logo print

Obria 12V Keycard Switch Rfid - Champagne

Obria Legrand

Obria 12V Keycard Switch Rfid - Champagne

REF. MEC27075CH EAN. 3414972670029

Allows the turning on of all appliances (light, AC, power) in a hotel room by card insertion. Compatible with GRMS

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Other
Method of operation Rocker/button
Assembly arrangement Basic element with housing top
Push button switch No
Mounting method Flush-mounted
Type of fastening Screw mounting
Material Plastic
Material quality Thermoplastic
Halogen free No
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Gold
Label space/information surface No
Lighting No
Suitable for degree of protection (IP) IP20
degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 16 A
Monitoring contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 86 mm
Device height 87.4 mm
Device depth 44.7 mm
Built-in depth 31 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Compliant with UK Building Regulations Part M No
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-70 °C
Voltage type AC
Frequency (Min-Max) 50-60 Hz
Mandatory neutral No
Terminal marking indication Yes
Terminals capacity (Min-Max) 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section (Min-Max) 1-4 mm²

Documentation

1 document
Technical Sheet
F04204EN-00.pdf pdf (0.66 Mo)
SELECT AN ACTION