Skip to main content
Logo print

Obria 1 gang Push Button 10A - Champagne

Obria Legrand

Obria 1 gang Push Button 10A - Champagne

REF. MEC23004CH EAN. 3414972669030

The push-button is suitable for several everyday uses : lighting, door opening, the door bell, timer

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with housing top
Method of operation Push button
Operating principle Electromechanical
Contactless type No
Number of rockers 1
Number of modules (module system) 2
Number of poles 1
Nominal voltage 250 V
Rated current 10 A
With lighting No
With light source No
With complemantary luminous signal No
Monitoring contact Yes
Connection type Screwed terminal
Mounting method Flush-mounted
Type of fastening Screw mounting
Material Plastic
Material quality Thermoplastic
Halogen free No
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Gold
Transparent No
Label space/information surface No
Imprint None
Suitable for degree of protection (IP) IP20
degree of impact strength (IK) IK04
Device width 86 mm
Device height 87.4 mm
Device depth 39.1 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 24.4 mm
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-70 °C
Voltage type AC
Frequency (Min-Max) 50-60 Hz
Mandatory neutral No
Terminal marking indication Yes
Terminals capacity (Min-Max) 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section (Min-Max) 1-4 mm²

Documentation

1 document
Technical Sheet
F04206EN-00.pdf pdf (0.51 Mo)
1 document
Agreement
OC / CB-CNCVC1666 (0.65 Mo)
SELECT AN ACTION