Skip to main content
Logo print

Obria 1 gang BS 13A Dp Switched Socket + 2 Earth Terminal - Matt Black

Obria Legrand

Obria 1 gang BS 13A Dp Switched Socket + 2 Earth Terminal - Matt Black

REF. MEC32039BL EAN. 3414972671736

The double pole switched socket allows the supply of power to electrical device with 2 earth terminal

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model British Standard
Concurrently switching neutral conductor Yes
Protective contact Square
Number of active contacts (round) 0
Number of active contacts (flat) 1
Assembly arrangement Basic element with full cover plate
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of modules (module system) 2
Imprint/indication None
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection No
Label space/information surface No
Colour Black
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Overvoltage protection No
Fault current protection No
With miniature fuse No
Special power supply None
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free No
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
With on/off switch Yes
Colour of switch operator Black
Rotated central insert No
Nominal current 13 A
Nominal voltage 250 V
Frequency (Min-Max) 50-60 Hz
Suitable for degree of protection (IP) IP20
degree of impact strength (IK) IK04
Device width 86 mm
Device height 87.4 mm
Device depth 33.5 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
Built-in depth 22.7 mm
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-70 °C
Voltage type AC
Terminal marking indication Yes
Prewired No
Terminals capacity (Min-Max) 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section (Min-Max) 1-4 mm²
Cable support Screw cable clamp
Contains Batteries and/or Accumulator No
Connected object No

Documentation

1 document
Technical Sheet
F04195EN-00.pdf pdf (0.71 Mo)
4 documents
Agreement
Agreement
Agreement
G-MARK-0048-1551 (0.4 Mo)
Agreement
SELECT AN ACTION