Skip to main content
Logo print

Obria 1 gang Blanking Plate - Dark Silver

Obria Legrand

Obria 1 gang Blanking Plate - Dark Silver

REF. MEC15062SL EAN. 3414972665612

1 gang blanking plate covers an empty space

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Plastic
Height 87.4 mm
Hole diameter 4.1 mm
Depth 20.5 mm
Width 86 mm
Colour Other
Construction type lens Rectangular
degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -10-70 °C
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted/recessed mounted

Documentation

1 document
Technical Sheet
F04216EN-00.pdf pdf (0.61 Mo)
1 document
Agreement
SELECT AN ACTION